RM10/RM15-MPP
Medium Pressure Platform
Load sensing pre-compensated directional control valves
The Rexroth RM10/RM15-MPP (Medium Pressure Platform) is a flexible and high performing load sensing valve platform that provides control solutions to a large range of medium duty machines for on-and off-highway. Applications include snow removal and waste handling trucks, skid steer and compact wheel loaders as well as fork-lift trucks, graders, combine harvesters and many more.
Compact and flexible, the modular design of the RM-MPP Valve Platform provides more precise function control for operators, reduces energy consumption, and has a simplified setup process. It's compatible to M4-12 and EDG valve families, which allows design to specific customer needs.
Need More Information on RM10/RM15-MPP?